The E5AC series temperature controller offers precise control performance, easy set-up, and exceptional visibility. The fast sampling period of 50ms assures accurate and responsive control. Performance is further enhanced by Omron's 2-PID control algorithm. The controllers also support simple on-off control for less demanding applications.

Tabs
  • 1/4 DIN Panel Size
  • High contrast white PV display
  • High-speed sampling at 50ms
  • Available auxiliary outputs, event inputs, a transfer output, and a remote SP input
  • Short body with a depth of 60mm
  • The front panel is rated IP66
  • Set up the controller without the need for a power supply
  • Easy connections to a PLC with programless communications
  • Temperature controllers can be linked to each other via component communications
  • Available RS-485 Communication
  • Available heater burnout alarm