The E5CD series temperature controller offers the same control performance, easy set-up, and exceptional visibility as the popular E5CC series temperature controller. The E5DC has three additional features. Adaptive Control, Automatic Filter Adjustment and Water-Cooling Output Adjustment. Adaptive control provides tighter PID control with unexpected changes in ambient or processing conditions. Automatic Filter Adjustment function suppresses the instability of surface temperature measurement that could be commonly found in sealing applications. Having this feature greatly improves the sealing quality. Water-Cooling Output Adjustment suppresses the causes ot temperature variations in water-cooling extrusion and helps maintain stable performance.

+1 (800) 556-6766Datasheet
Tabs
  • 1/16 DIN Panel Size
  • High contrast white PV display
  • Adaptive Control
  • Automatic Filter Adjustment
  • Water-cooling output adjustment
  • High-speed sampling at 50ms
  • Available auxiliary outputs, event inputs, a transfer output, and a remote SP input
  • Short body with a depth of 60mm
  • The front panel is rated IP66
  • Set up the controller without the need for a power supply
  • Easy connections to a PLC with programless communications
  • Temperature controllers can be linked to each other via component communications