The MicroHAWK F420 is the next generation of the MV-30 model. A micro-sized smart camera with huge potential, the F420 furthers Omron Microscan’s 30+ year legacy of innovative, space-efficient, miniature design with a corner-exit cable and high-density 15-pin connector (offering serial, USB 2.0, and Ethernet over USB capabilities) as well as optional liquid lens autofocus. Perfect for OEMs and machine builders, the F420 provides the perfect combination of size, performance, and flexible integration. It offers the same machine vision software and imager attributes as of the F430 series (including autofocus and illumination), but with a different set of communication interfaces, IP rating and power specifications.

Tabs
  • Ultra-compact (44.5 mm x 38.1 mm x 25.4 mm)
  • IP54
  • Serial, USB 2.0, Ethernet over USB
  • Optional liquid lens autofocus
  • Optional outboard LED lighting for extra illumination in red, white, blue, and IR
  • Integrated targeting and read/pass LED indicators
  • 5 VDC power input
  • 800 MHz processor speed
  • Long range auto-focus capability
  • Suitable for machine vision inspections, measurements, presence/absence, parts location, robot guidance, OCR, OCV, Code reading and even Code verification
  • Can be programmed via AutoVISION software for simpler yet powerful machine vision applications or via Visionscape programming software for more advanced applications
  • Web-browser monitoring capability via Web Monitor (former CloudLink)
  • Non-linear calibration (NLC) added to the new MicroHAWK family. NLC greatly improves the MicroHAWK measurement and locator capability by a factor of 20 and uses real world units, not just pixels. It turns the MicroHAWK into a precision measurement camera and cancels out lens distortion allowing users to compensate for lens distortion and perform precise measurements
  • Field upgradable licenses
  • Broad offering of cabling, power supply, and optical accessories

The MicroHAWK® platform offers the most advanced machine vision capability on the world's smallest smart cameras. Built on the highest-performance imaging engine in its class, MicroHAWK cameras are fully-integrated with optics, processor, lighting, and communications, offering an array of modular hardware options to take on any inspection task in three micro form factors.