The Accurax G5 Analogue/ Pulse series is supplied with an integrated positioner as standard. This positioner capability is provided to the user via a Drive Programming environment, and is ideal for simple positioning applications like assembly machines, sorting and pick and place projects. The Drive Programming functionality is included in the standard CX Drive configuration tool.
Overview
- Drive Programming: internal positioning with indexer functionality
- Basic positioning functions
- Position operations: up to 32 points
- Frequency response of 2kHz
- Safety conforming to ISO13849-1 (PLd)
- High accuracy provided by 20 bit encoder
- Advanced vibration suppression
- Full closed loop encoder built-in
- Rotary motors from 50 W up to 15 kW