1/4 DIN digital weekly time switch easy-to-program and having large display.

+1 (800) 556-6766Datasheet
Tabs
  • Display numbers are 12 mm tall x 6 mm wide viewable up to 10 feet away
  • Clearly marked well detailed operating keys allow for easy programming of timer
  • Twenty-four combined program steps available between two control circuits
  • Two independent 15A Control Outputs ideal for controlling medium duty loads
  • Memory protection retains last known data up to 10 years in the OFF state
  • Power Supply voltage freely scalable from 100 to 240 VAC
  • Quick convenient multiple day operation possible great for well controlled environments
  • Manual override switch for each output ideal for testing/emergency situations