The world’s smallest full-featured and fully-integrated barcode imager, MicroHAWK ID-20 offers OEMs and engineers a perfect set of value and performance options in a tiny, simple, and streamlined solution for embedded designs or WIP traceability. ID-20, the only reader of its kind, offers a single-cable solution that uses USB for both communication (USB 2.0 and Ethernet over USB) and power to enable plug-and-play integration. Mini is now micro and incredibly easy to use.

+1 (800) 556-6766Datasheet
Tabs
  • Ultra-compact (19.5 mm x 28.7 mm x 33.9 mm)
  • IP40
  • USB 2.0, Ethernet over USB
  • X-Mode advanced decoding algorithms
  • Integrated targeting and read/pass indicators
  • WebLink browser-based setup interface

The MicroHAWK® family of barcode readers offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, MicroHAWK readers offer an array of modular hardware options to take on any decoding task in three micro form factors. Designed specifically for integration into the tightest spaces, MicroHAWK barcode readers are the most compact, lightweight, and durable devices for tough industrial environments.