The K6CM is the latest motor condition monitoring device with the ability to quantify the status of  three-phase induction motors. With built-in EtherNet/IP & Modbus TCP communication you can remotely monitor motor current, vibration & temperature, or insulation resistance depending on the model selected. The K6CM provides 24/7 monitoring to guard against motor failure by performing multiple checks and alerting users of abnormalities. This device allows the user to perform predictive maintenance, respond quicker to issues, and reduce operational costs.

Tabs
  • K6CM-C12M- Current analysis model (ideal for monitoring abnormal load conditions)
  • K6CM-VBM- Vibration/Temperature model (ideal for monitoring bearing wear)
  • K6CM-ISM- Insulation resistance model (ideal for monitoring insulation breakdown)
  • EtherNet/IP and Modbus TCP communications
  • LCD visual alarm display for easy visual indication of motor status
  • Built in alarm transistor outputs for stack lights and indicators
  • Software tool provides trending analysis with the ability to monitor up to 10 motors at once
  • Push-in plus terminals that reduces wiring work
  • Self-diagnostic function alerts user of issues with K6CM device
  • Quick setup and operation
  • UL Listed