The NX7 is the highest performance Sysmac CPU, designed to address the most demanding industrial control and motion applications, laying the infrastructure for Big Data support. At the same time, the high capacity controller showcases the Sysmac core values of improving engineering integration time, system flexibility, and overall performance.
Specifications
Communication ports | EtherCAT and 2x Gigabit EtherNet/IP built in |
Flash memory port | SD, USB Host |
I/O capacity | 64,000 with NX I/O |
Maximum number of units | 0 |
Min Cycle Time | 0.125 ms |
Motion Control Network | EtherCAT |
Mounting | DIN Rail |
Program capacity | 80 MB |
Programming Connection | USB / Ethernet |
Programming language | Ladder / Structured Text / Function Block |
Program capacity | 80 MB |
I/O capacity | 64,000 with NX I/O |
Maximum number of units | 0 |
Flash memory port | SD, USB Host |
Total Axes/Point to Point Axes/Coordinated Axes | 256/0/256 |
Min Cycle Time | 0.125 ms |
Motion Control Network | EtherCAT |
Programming language | Ladder / Structured Text / Function Block |
Communication ports | EtherCAT and 2x Gigabit EtherNet/IP built in |
Programming Connection | USB / Ethernet |
Mounting | DIN Rail |