The E5EC-T series temperature controller offers the same control performance, easy set-up, and exceptional visibility as the popular E5EC series temperature controller. The E5EC-T offers additional programming features that allow up to 8 programs with 32 segments each. Built-in ramp/soak features makes it ideal for controlling glass and ceramic process.
Overview
- 1/8 DIN Panel Size
- High contrast white PV display
- Short body with a depth of 60mm
- The front panel is rated IP66
- High-speed sampling at 50ms
- Up to 8 programs with 32 segments each
- Ramp/Soak function
- Available auxiliary outputs, event inputs, and transfer outputs
- Set up the controller without the need for a power supply
- Easy connections to a PLC with programless communications
- Temperature controllers can be linked to each other via component communications
- Available RS-485 Communications
- Available heater burnout alarm