CK3E Programmable Multi-Axis Motion Controller
Advanced motion control system in a compact size, capable of controlling up to 32 axes of motion and incorporating customized control algorithms.
You are currently viewing the CK3C Programmable Multi-Axis Controller page.
The CK3C is a compact industrial motion and automation controller encompassing the full capabilities of Omron’s Power PMAC (Programmable Multi-Axis Controller) platform. Inherently, the CK3C is a 4-axis card expandable to 8 local and another 8 EtherCAT axes. The optional extended pins provide maximum flexibility for OEM-embedded design, high-speed interface to third-party devices and custom connectorization.
Advanced motion control system in a compact size, capable of controlling up to 32 axes of motion and incorporating customized control algorithms.
Our next-generation motion controller packs PMAC’s superior motion control capability, multi-vendor connectivity and flexible development capability into its compact design.
The Power PMAC Integrated Development Environment (IDE) software is based on the Visual Studio programming environment. It is used to develop, debug, and test Power PMAC programs developed in Delta Ta...
AC servo drives with built-in EtherCAT communications.
The 1SA family of servos bring functional safety to the Omron servo line up.