Original equipment manufacturers (OEM) need to assure compliance with a variety of safety standards and regulations, making machine design and retrofits an exhaustive task. This D40P series simplifies this task.  The D40P is a hall effect coded magnet non-contact safety switch designed to monitor the status of guarding doors in a variety of applications and across different industries. It offers various body sizes and housing options, LED indicators for easy troubleshooting, and conforms to safety categories up to PLe. In addition, the D40P offers different cable lengths, an optional M12 connector and can have up to 20 switches in series.  With IP69K versions, the D40P can withstand high-pressure cleaning and CIP/SIP processes while still providing the required safety protection.

DatasheetCAD Download
Tabs
  • RFID technology provide a high degree of tamper resistance, Magnetic and keyed type door switches can be easy to defeat, unique coding makes it virtually impossible.
  • Clean/Sanitize in Place, IP69K pre-wired versions with a resin body resist most chemicals and make them suitable for high pressure cleaning and CIP/SIP processes in food and beverage applications.
  • North American and European electrical and safety approvals for the highest degree, conforms to safety categories up to PLe acc. EN ISO 13849-1.
  • Install up to 20 switches in series, Reduce the cost of monitoring circuits by putting switches in series.