NX102 Machine Automation Controller
Jump into IIoT applications with a combination of machine, safety and information control. Dual EtherNet/IP, EtherCAT ports. Up to 12 axes of motion.
You are currently viewing the Palletizer gantry robot page.
Gantry robot palletisers are linear, cartesian (XYZ) coordinated robots for pick and place applications. The axes slide linearly in relation to each other, rather than rotate as with a robotic arm. Large work spaces can be covered with high positioning accuracy. The portal construction ensures rigidity while using less floor space than a robotic arm. Replaceable grippers make this type of robot capable of handling loads of many different types.
We automate machines! We supply all the automation products for palletisers, including the logic and motion or hybrid controller. In addition we provide all motors, drives, position sensors, safety devices and other panel components.
Flexible, rotating operator teams lead to machine training investments. A graphical wizard and instruction video makes the need for training virtually obsolete while giving greater flexibility in layer stacking patterns. Made possible due to the power of Omron’s NA HMI.
XYZ robots are available in a variety of mechanical configurations. H-bot gantry robots have the XY motors fixed on the static frame, making the moving arm lighter. Omron saves you engineering time as the H-bot motion function has already been programmed.
Servo drive and motor are sold as a matching set. Omron’s G5-LM servo drive has an open parameter structure to drive any servo motor. Not only linear, but also dedicated application motors, such as direct-drive servos.
Jump into IIoT applications with a combination of machine, safety and information control. Dual EtherNet/IP, EtherCAT ports. Up to 12 axes of motion.
Integrated positioner
A truly integrated development environment for machine automation, combining configuration, programming, simulation, and monitoring in a simple interface.
Machine controller with multiple options for direct database connection, Robotics, SECS/GEM, OPC-UA - Built in EtherNet/IP & EtherCAT, Upto 64 axes of motion.
Enable faster, more efficient control and monitoring with wide screen models: 7, 9, 12 and 15 inches.
An ultra-slim in-panel temperature controller with a sharp display
Complete, flexible feeding system optimized to work together with vision, motion and robots.
The RX2 Series improves upon previous models to achieve greater speed, efficiency and ease of use.