Omron's Control Panel Value Design Improve airflow
Reducing dead space improves airflow to dissipate heat
You are currently viewing the Panel building page.
With the goal of making panel manufacturing simpler and more efficient, we have innovated new techniques and technologies for panel design, panel manufacturing processes, and wiring. Our Value Design for Panel concept guides the development of control panel products that reduce time and labor costs, power consumption, and control cabinet size.
Specifications for Value Design products focus on uniform mounting height and depth, reduced overall volume and side-by-side mounting to make room for more capabilities, and wiring capabilities without tools using front access Push-In Plus wiring terminals to decrease installation time. A panel built around Value
Design Concept products provides competitive advantages for panel builders, machine builders and end users:
Combining multiple products that share the Value Design concept increases the value to all stakeholders involved with control panel design and use
Learn why our Push-in Plus technology is innovating the panel building process
Reducing dead space improves airflow to dissipate heat
Retightening is not required for Terminal blocks with push-in plus technology. The pressure of the clamp spring holds the ferrule or wire securely, eliminating issues related to screws loosening due t...
Greatly reduce wiring effort with Terminal blocks with push-in plus technology.
Unified wiring methods and specifications help shorten delivery times. It is possible to insert wires with ferrules, solid or stranded wires.
The terminal cable entry of our independently developed terminal blocks with push-in plus technology all face forward for easy wire insertion.
Front-in and front-release wiring. The terminal cable entry of our independently developed terminal blocks with push-in plus technology all face forward for easy wire insertion.
The terminal mechanism has been designed to hold the screwdriver, enabling you to have both hands free to insert the wiring into the front-facing cable entry point.
Using our Terminal blocks with push-in plus technology is easier than inserting an earphone jack.
Even though less insertion force is required, the wires are held firmly in place. With our advanced mechanism design and manufacturing technology, we have produced a spring that allows low insertion f...
Push-In Plus terminal blocks for easy wiring with a compact design and unique structure help reduce work from designing to maintenance.,
Updated August 2019
Compact, multi-function timers with plug-in socket
Standard, 22 mm diameter indicator lights
K6CM Motor Condition Monitoring Device with EtherNet/IP Communication
Solid state relays for heaters
Industrial 6 mm “slim” SSR which is G2RV compatible
Miniature Liquid Leakage Sensor Amplifier for Stable Detection
The only truly industrial 6 mm relay
Compact, User-friendly, with a High quality LCD Display
Programmable Ramp/Soak Controller
DIN 17.5-mm-wide slim timers with push-in plus technology for in-panel applications
A compact DIN rail power supply to downsize your panel
A DIN rail power supply with Ethernet/IP and Modbus TCP communications for continuous monitoring
A compact DIN rail power supply to downsize your panel