A OEM and embedded application focused barcode imager available with multiple sensors and lens versions, the MicroHAWK V320-F furthers Omron Microscan’s 30+ year legacy of innovative, space-efficient, miniature design with a locking RJ50 communication connector. Perfect for OEMs and machine builders, the V320-F offers the perfect combination of size, performance, and flexible integration. The V320-F offers outstanding value and is the ideal solution for automation engineers looking for a cost effective yet powerful code reader in a micro-sized product.

Tabs

  • Ultra-compact (51.5 mm x 38.8 mm x 24.1 mm)
  • IP40
  • USB 2.0 Full-Speed (Ethernet over USB and HID), RS-232
  • X-Mode advanced decoding algorithms
  • Integrated targeting and read/pass indicators
  • WebLink browser-based setup interface
  • Integrated targeting and read/pass LED indicators
  • WebLink browser-based setup and monitoring
  • Advanced password protection
  • Advanced data output formatting
  • Configuration database for on-the-fly flexible manufacturing adaptation
  • Broad offering of cabling, power supply, and optical accessories

The MicroHAWK® family of barcode readers offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, MicroHAWK readers offer an array of modular hardware options to take on any decoding task in four micro form factors.