E5DC
An ultra-slim in-panel temperature controller with a sharp display
You are currently viewing the High speed temperature control page.
Temperature control is a part of proper product formation. If temperature slips above or below the ideal range needed for a particular stage in a manufacturing process, the results can be harmful—improperly adhered coatings, a weakened base material, or an overall compromised component—so it becomes increasingly important to not only determine the proper temperature for each stage, but also monitor the temperature inside the machine and receive appropriate feedback.
According to food safety laws, all food products have to be kept at designated temperatures if they are to be deemed safe for human consumption. Having them too cold renders them inedible and having them too warm could encourage bacteria growth, so monitoring temperature is vital. This applies to storage areas, such as the fridges or freezers, but it also applies to the preparation and cooking areas, such as ovens, on the shop floor, so it is essential to monitor temperature every step of the way.
An ultra-slim in-panel temperature controller with a sharp display
The RX2 Series improves upon previous models to achieve greater speed, efficiency and ease of use.
An all-in-one control platform for applications requiring high-speed processing, machine control, safety, reliability and maintainability.
State-of-the-art industrial computer optimized for vision-guided robotics applications.
Compact, stackable motion controller
Slim industrial plug-in I/O relays with terminal options
Ultra-Rugged Wired and Wireless Handheld Barcode Reader
Trusted NS Runtime software in a modern HMI design