Designed to meet present and future machine requirements, the 1S servo system optimizes the full machine manufacturing cycle, from machine design to installation to commissioning. In operation, they help maximize machine production and shorten maintenance time. The 1S servo offers a high-resolution multi-turn encoder without battery backup, a new innovative control loop (TDF), and a built-in safety network. This provides high performance, allowing accurate and higher machine productivity.
Overview
- 23-bit resolution encoder
- Compact and small motor size
- Multi-turn encoder design without mechanics: 16-bit, 65536 turns
- Battery-free absolute multi-turn encoder
- Pre-assembled motor cables
- Designed for easy EMC compliance
Ratings
- 230 VAC from 100 W to 1.5 kW (rated torque from 0.318 to 8.59 Nm)
- 400 VAC from 400 W to 3 kW (rated torque from 1.91 to 28.7 Nm)