SCARA Robots

Cobra Series SCARA Robots

Omron's Adept Cobra robot deliver performance unmatched in the industry.

High-performance SCARA robot system for mechanical assembly, material handling, packaging, machine tending, screw driving and other applications that require fast and precise automation. Omron Adept Cobra Series robots deliver performance unmatched in the industry with the included SmartController™ motion controller.

Tabs

  • ACE software deploys your applications through a user-friendly interface]
  • High-resolution, absolute encoders give you high accuracy, superior slow-speed following, and easy calibration
  • High-efficiency, low-inertia Harmonic Drives and a lightweight arm deliver maximum acceleration
  • 8 kHz servo update rate improves path following and control
  • Integrated 10/100 Base-T Ethernet TCP/IP to control the robot through a PC, PLC, or controller
  • Available options for cleanrooms and ESD to prevent static electricity during operation

Midrange Robot Series

Cobra 450

  • Payload range: Rated - 2.0 kg,  Maximum - 5 kg
  • Reach range: 450 mm (17.7”)
  • Number of Axis: 4

Cobra 500

  • Payload range: Rated - 2.0 kg,  Maximum - 5 kg
  • Reach range: 500 mm (19.7”)
  • Number of Axis: 4

Cobra 650

  • Payload range: Rated - 2.0 kg,  Maximum - 5 kg
  • Reach range: 650 mm ( 25.6”)
  • Number of Axis: 4

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage
Opt-in Marketing