The E5AC-T series temperature controller offers the same control performance, easy set-up, and exceptional visibility as the popular E5AC series temperature controller. The E5AC-T offers additional programming features that allow up to 8 programs with 32 segments each. Built-in ramp/soak features makes it ideal for controlling glass and ceramic process.

Tabs
  • 1/4 DIN Panel Size
  • High contrast white PV display
  • Short body with a depth of 60mm
  • The front panel is rated IP66
  • High-speed sampling at 50ms'
  • Up to 8 programs with 32 segments each
  • Ramp/Soak function
  • Available auxiliary outputs, event inputs, and transfer outputs
  • Set up the controller without the need for a power supply
  • Easy connections to a PLC with programless communications
  • Temperature controllers can be linked to each other via component communications
  • Available RS-485 Communications
  • Available heater burnout alarm