If the MicroHAWK Fxxx series doesn't support the speed and sensor requirements for your application (like a Global Shutter 5MP sensor or a faster inspection), and you want to keep the invement made on the AutoVISION/Visionscape FrontRunner software platform, the MV-4000 is the natural scalable option to invest within our smart cameras offering. The HAWK MV-4000 smart camera builds upon the previous generation by quadrupling processing power and achieving real-time trigger response using an FPGA. Its state-of-the-art algorithms make it an excellent tool for any industry, whether the requirement be code reading, code verification, inspection, guidance, gauging or a combination of all four.

Tabs
  • Full industrial connectivity
  • Extremely rugged
  • High frame rate sensors
  • Complete vision, code reading and code verification toolset
  • Near PC processing speeds
  • Fully accessorized with lenses, lights, cables and mounts
  • Programmed using AutoVISION or Visionscape
  • Length (without connectors) 75mm, width: 75 mm, depth (without lens): 54 mm  ± 2 m

The HAWK MV-4000’s image-centric user interface with drag-and-drop programming makes it simple to set up. The average operator or technician will appreciate the intuitive AutoVISION user interface (UI) that gets the reading, verification and vision tools ready to read right out of the box. Experts in machine vision will have access to another interface, known as FrontRunner, to gain access to the full range of the HAWK’s potential. With processing capabilities nearly reaching the speeds one would expect from much more complex PC-based devices, this smart camera is truly in a league of its own. Vision engineers are calling it the “golden middle” between PC-based cameras and the average smart camera on the market. External processing is not necessary to achieve inspection rates ranging from 4,000 to 14,000 parts per minute using the HAWK MV-4000. The HAWK MV-4000 is fully accessorized with lens, lights, cables, and mounts.