Omron TM cobots are geared toward manufacturers seeking to boost production and reduce employee fatigue by automating repetitive tasks such as machine tending, loading and unloading, assembly, screw driving, gluing, testing or soldering. Whether you’re working in automotive, semiconductors, secondary packaging for food, plastics, or machine tools, the Omron TM Collaborative Robot is designed to adapt to almost any industry.

Tabs
  • Fast and simple programming
  • Built-in intelligent vision
  • This product complies with the combined scope of ISO 10218-1:2011 and ISO/TS-15066
  • Fast changeover using TMvision and Landmark
  • Advanced collaborative control
  • External Camera Support: Optional software to support 2 additional GigE vision cameras

Digital I/O: 

  • 16 Digital inputs and 16 outputs at the controller
  • 4 Digital inputs and 4 outputs at the tool

Analog I/O:

  • 2 Analog inputs and 1 output at the controller
  • 1 Analog input at the tool

I/O Interface:

  • 3 communication ports
  • 1 HDMI port
  • 3 LAN ports
  • 4 USB 2.0 ports
  • 2 USB 3.0 ports

Communication:

  • RS232
  • TCP/IP (Master)
  • Modbus TCP/RTU (Master & Slave)

Integrated Vision:

  • 5M pixels, color (AOI tasks: 5M; Others: 1.2M)

Options:

  • SEMI S2 Certification

Cobot Safety Validation Service

Develop safe collaborative robot operations with COBOT force and pressure measurements. Our experienced professionals conduct evaluations to determine if your COBOT system adheres to ISO 15066. With accurate measurements and detailed reports, you can confidently maintain a safe workplace and minimize the risk of injury.

  • Accurate cobot force and pressure measurements to determine if within permissible limits
  • Easy-to-read detailed report with essential data to develop a safer work environment
  • Turn-key service includes on-site testing utilizing our calibrated force and pressure testing equipment