Meeting machine safety requirements and improving commissioning is a challenging task for maintenance teams and system integrators.  The NX-SL3 offers a cost-effective safety controller with a modular design making it easy to adapt to a variety of machine types and sizes. For retrofit projects, it offers a direct connection to any PLC using an EtherNet/IP coupler. For systems requiring remote I/O, the NX-SL3 can be combined with an EtherCAT coupler to enable Functional Safety over EtherCAT(FSoE), making the project seamless to operate and maintain.  The IDE of Sysmac Studio simplifies the safety configuration, programming, and maintenance, thanks to its unique features such as automatic programming, simple automatic test, and safety function verification.

Tabs

Complex safety challenges are simplified with NX safety control. Learn more about achieving the highest level of productivity and flexibility without compromising safety.

  • The safety controller meets Category 4, PLe according to the EN ISO 13849-1 and SIL3 according to the IEC 61508
  • Up to 8 safety input points per unit
  • Safety Function Blocks conforming with IEC 61131-3 standard programming
  • PLCopen Function Blocks for safety Integration in one software, Sysmac Studio

This safety controller uses the same hardware used on EtherCAT networks and EtherNet/IP connectivity for monitoring of status and informationSysmac Studio Software Full License supports EtherCAT integration and EtherNET/IP Stand-alone configuration of the NX-S modular safety I/O. Sysmac Studio Safety License supports only EtherNET/IP Stand-alone configuration of the NX-S modular safety I/O

Safety Units

NX_SC_Additional_units_Safety_OEI.jpg

Request Assistance

Please fill out the form below to:

  • Talk to a product expert
  • Arrange a product demonstration or consultation
  • Inquire about product training
  • Get a product quote

If you own this product and need technical support, visit our support page to request help via phone, email or live chat.

No brackets ( ) or dashes - Enter numbers only

Opt-in Marketing
Product Family Interest
Solutions Interest

Omron Automation Americas needs the contact information you provide to us to contact you about our products and services. You may unsubscribe from these communications at any time. Please review our Privacy Policy.