Advanced decoding algorithms
Omron’s proven X-Mode algorithms reliably decode a wide variety of labels and DPMs, including minuscule codes with a 2-mil x-dimension used in electronics and medical device applications.
You are currently viewing the V410-H Handheld Barcode Reader page.
This new handheld’s expanded functionality reaches applications for which the DPM-focused HS-360X may not be ideal. It is made even more powerful when used with WebLink PC utility and runtime facilitates image storage and troubleshooting while providing statistics, reader discovery, extensive tooltips and other features that maximize operational insight.
Omron’s proven X-Mode algorithms reliably decode a wide variety of labels and DPMs, including minuscule codes with a 2-mil x-dimension used in electronics and medical device applications.
The V410-H supports operator comfort and productivity with high-speed, long-range reading and automatically switches between hands-free presentation mode and manually triggered mode with the optional ...
The V410-H keeps the growth of microorganisms to a minimum thanks to the elimination of fastener crevasses and its ability to withstand common cleaners.
In addition to industry-leading 1D/2D DPM decoding performance with Omron’s X-Mode imaging technology, the V410-H provides the following features and capabilities:
Three models are available to support long-range and DPM reading as well as use in life sciences or healthcare environments.
With its compact and intuitive design, the V410-H helps meet traceability objectives in a variety of applications, including the following:
Versatile, powerful decode performance for any application.
V410-H Series
Handheld Barcode Scanner
The package contains three Omron branded LinkedIn cover banners
The Omron V410-H high resolution handheld barcode reader family provides a powerful, compact, and easy to use solution for a broad range of applications.
Adding a linked image to Outlook Email Signature