Target Products

  • Machine Automation Controllers SYSMAC-SE200D SYSMAC-SE200D-64
  • There is no modification in SYSMAC-SE2□□L, SYSMAC-VE0□□L, SYSMAC-ME0□□L, SYSMAC-NE0□□L, SYSMAC-DE0□□L, SYSMAC-FE0□□L, SYSMAC-TA4□□L, or SYSMAC-SA4□□L-64 because they are license certificates.
  • Refer to the " Details of applicable model"

SYSMAC-SE200D (32bit)

  • Effective as of our production on May 22, 2023.

SYSMAC-SE200D-64 (64bit)

  • Effective as of our production on May 12, 2023.

Reasons for change

  • To Improve quality.
  • Adopt upgraded products

Support the following Controllers

  • NX502 Ver. 1.60

Support the following X Bus Unit

  • NX-EIP201 Ver. 1.00

Support the following NX Unit

  • NX-HTC3510-5
  • NX-HTC4505-5
  • NX-ID6342
  • NX-ID6442
  • NX-OD6121
  • NX-OD6256

EtherNet/IP Connection Setting supports the following new Target Device.

  • CS1W-EIP21S Rev3
  • CJ1W-EIP21S Rev3
  • CJ1W-EIP21S(CJ2) Rev3

EtherNet/IP Connection Setting is available

  • NX-EIP201 Units.

New Functions

Common to Sysmac Studio

  • The web page that provides updates will be shown at the first start-up after the Sysmac Studio update.
  • The web page for the video manual can be displayed from the Tool menu.

Safety

  • Support the CIP Safety connection setting via an NX-EIP201 Unit.
  • Batch import and export of CIP Safety connection settings are available.
  • Batch migration of CIP Safety connection settings to another port is available.
  • The POU data protection version can be set for Safety CPU Units.

HMI

  • Support the serial connection with the CS, CJ, and CP-series Controllers.
  • Support the Ethernet connection with the CS and CP-series Controllers.
  • It is possible to place two graphs on a page in Soft-NA.
  • Support the download function.
  • The function that shows the number of objects on a page in Page Explorer is available.
  • The function that deletes unused resources is available.
  • The function that replaces IAGs is available.
  • The function that shows the total amount of variables in Resource Usage is available.
  • The function that replaces device assignments is available.
  • The mode for displaying assignments of variables and resources only in the Properties window.
  • Secure Communication is available for importing external device variables.

Drive

  • Support Multiple Drives Easy Tuning with mechanically linking mechanical components.

Robot Integrated CPU Unit

  • Added the function to create a 3D simulation easily.
  • Cross Reference supports external V+ variables.
  • Added the functions to import and export 3D Visualization Objects.

Improved functions

Common to Sysmac Studio

  • The cell color becomes more recognizable when an online value in the Watch tab page is TRUE.
  • Solved the problem that the autocomplete for continuous registration of variables and data types was not zero-filled.

Controller

  • Added the option to automatically display the comment editor window in Ladder Editor.
  • It is possible to edit variable comments from the context menu in Ladder Editor.
  • Improved the program check so that a warning message will be shown for a program to which a task has not been assigned.
  • Solved the problem that if a user did not select a variable by row on the Local
  • Variable Table, the variable migration function was not enabled.
  • Added the button to display the EDS library on the EtherNet/IP connection setting window.
  • Solved the problem that the initial value setting window for structures might not be correctly displayed.
  • Solved the problem that the time to compare revisions in executing Version Control increased in Sysmac Studio version 1.50 or higher.
  • Solved the problem that simulations might fail in some EtherCAT slave configurations.
  • Solved the problem that editing the PDO mapping setting of another company's EtherCAT slave might cause an error message to appear.
  • Solved the problem that the Controller Status Pane did not show the EtherNet/IP Tag Data Link status on PORT2.

Safety

  • Added the button to display the EDS library on the CIP Safety connection setting window.
  • Solved the problem that the CIP Safety connection might not establish when a single channel output device was deleted on the I/O configuration window for GI-SMD1624.

HMI

  • Solved the problem that Sysmac Studio and NA have different prohibited characters for recipe name.
  • Solved the problem that when the data type of a Data Input Object was String, warning messages for the maximum and minimum values might appear.
  • Solved the problem that texts did not change for each language when the data type of a Data Input Object or Data Display Object was Boolean.
  • Solved the problem that the Import Object Properties function did not work correctly when an IAG parameter name included the string "text". Note: the string "text" is not case-sensitive.
  • Solved the problem that a project with a higher Runtime version can be copied and pasted to a project with a lower Runtime version.
  • Solved the problem that data upload on an HMI might cause discrepancies when performing a synchronization on a controller.
  • Solved the problem that Sysmac Studio might terminate abnormally when an internal controller ID was illegal in a project using Version Control.
  • Solved the problem that copying and pasting a user alarm from another project might cause an error.
  • Solved the problem that setting the image size to 1/4 might cause an error when outputting an image file.
  • Reduced the time it takes to display a resource for the first time.
  • Solved the problem that if a user uploaded only a recipe and closed the project, the uploaded content disappeared.
  • Solved the problem that date and time formats for Trend Graph Objects might disappear.
  • Runtime Solved the problem that when using the VNC function, the console window might appear.

Robot Integrated CPU Unit

  • Improved the behavior that Sysmac Studio closed the RobotControlSettings-relatedtab while the controller's Synchronization window was opened, or a user started online editing.
  • V+ Program Editor tab page shows the IntelliSense for external V+ variables.
  • It is possible to change CAD data by switching recipes.
  • It is possible to omit 3D Shape Data of transfer subjects to transfer data to Application Manager.
  • Improved the Version Control function for RobotControlSettings and Application Manager devices.
  • Split the "Value" column in the V+ variable table into "Initial Value" and "Online Value" columns.
  • It is possible to save data on the non-volatility memory after executing "Push to V+ Memory".
  • A snapped subject is displayed in transparent colors while the snap operation is performed.
  • It is possible to change colors of the link point, mount point, snap operation guide, and collision hulls.
  • Improved the operability by assigning a shortcut key to the snap mode.

The functions on not provided in Ver.1.52 or older.

Support the following Controllers:

  • NJ101 Controller Ver. 1.60
  • NJ301 Controller Ver. 1.60
  • NJ501 Controller Ver. 1.60
  • NX102 Controller Ver. 1.60
  • NX1P2 Controller Ver. 1.60
  • NX701 Controller Ver. 1.32

Support the following target devices:

  • CK5M-CPU131/CK5M-CPU141 Programmable Multi-Axis Controllers

Support the following Vision Sensors:

  • FH-series Ver. 6.5
  • FHV-series Ver. 6.5

Controller

It is possible to output the program hash code.

Added the following security features:

  • Firmware update prohibition
  • Firmware update log
  • Secure socket settings

Vision Sensors

  • Added Error Log Management Tool.

Controller

  • Solved the problem that results of tracing an enumeration type variable were not shown when a user selected the Continuous Trace Range Selection drop-down list after performing the continuous data tracing on the enumeration type variable.
  • Solved the problem that results of tracing a structure or array with the namespace might not be shown when uploading a program from a controller.
  • Solved the problem that copying and pasting an EtherCAT slave unit in an EtherCAT network configuration might terminate Sysmac Studio abnormally.
  • Solved the problem that merging POUs for derivative devices with Offline Comparison might terminate Sysmac Studio abnormally.
  • Solved the problem that a value was not set to a function block output variable if the function block's instance name and output variable name were duplicated.
  • Solved the problem that Sysmac Studio might abnormally terminate when opening a project file containing Data Trace data for a G5-series Servo Drive.

HMI

  • Solved the problem that editing a property with a user-defined variable might terminate Sysmac Studio abnormally when deleting a device without a link.
  • "Runtime" Solved the problem that in Soft-NA, setting to the Input Prohibited Mode with the EnableInputOperation action or function while pressing the Feedback button might hold the button ON.
  • "Runtime" Solved the problem that specifying an element number of an array, whose element numbers begin with a number other than zero, by a variable might cause an error display issue or terminate Soft-NA abnormally.

Robot Integrated CPU Unit

  • Added the ACE manual.
  • Solved the problem that a V+ Memory value was updated with a value stored in the non-volatile memory while uploading the data from a Robot Integrated CPU Unit.

Details of Applicable Models

  • SYSMAC-SE200D
  • SYSMAC-SE200D