Target Products

  • Machine Automation Controllers SYSMAC-SE200D
  • There is no modification in SSYSMAC-SE2□□L, SYSMAC-VE0□□L, SYSMAC-ME0□□L, SYSMAC-NE0□□L, SYSMAC-DE0□□L, SYSMAC-FE0□□L, SYSMAC-TA4□□L or SYSMAC-SA4□□L-64 because they are license certificates.
  • Refer to the " Details of applicable model"

SYSMAC-SE200D (32bit)

  • Effective as of our production on November 9, 2023 (Thu).

SYSMAC-SE200D-64 (64bit)

  • Effective as of our production on November 9, 2023 (Thu).

Reasons for change

  • To improve the quality of Sysmac products.

Support the following Controllers

  • NJ101 Ver. 1.64
  • NJ301 Ver. 1.64
  • NJ501 Ver. 1.64
  • NX102 Ver. 1.64
  • NX1P2 Ver. 1.64
  • NX502 Ver. 1.64
  • NX701 Ver. 1.35

V.1.56 New Functions 

Controller 
  • Support the OPC UA for PackML 1.01 specifications. (SYSMAC-XR101, Sysmac Library
  • OPC UA PackML Library required)
  • Support CIP Safety communications via the built-in EtherNet/IP port of the NX502 CPU
  • Unit. (Project unit version Ver. 1.64 or later)
Safety
  • Support CIP Safety connection settings with the built-in EtherNet/IP port of the NX502 CPU Unit.
Drive
  • Support Advanced Auto-Tuning function.

V. 1.56 Improved Functions

Common to Sysmac Studio
  • Solved the problem that structure members were sometimes not copied even when the structure was copied while conducting the Detailed Comparison in the Version Control function.
  • Solved the problem that inconsistencies in project data could occur when overwriting data types with overlapping namespaces while conducting the Detailed Comparison in the Version Control function.
  • Solved the problem that the Detailed Comparison window for the Version Control function might indicate “Different” in Comparison Results even after erasing all differences.
  • Solved the problem that when opening the Detailed Comparison window of the Version Control function, the re-comparison window sometimes opened many times.
  • Solved the problem that some variables were sometimes not found on the rung pattern copy setting window.
  • Solved the problem that numbers were not automatically added to the end of the project name when importing multiple of the same project.
  • Solved the problem that the topology associated with the EtherCAT port could not be restored when importing an IEC 62714 AutomationML file.
Controller
  • The item Role is now available in OPC UA Security Settings.
  • Added a new security policy for OPC UA Security Settings.
  • Solved the problem that the Simulator would not start when a pulse output unit and digital input unit on the NX Bus were assigned to a servo axis in the Simulator.
  • Solved the problem that an encoder axis’s actual position calculated with SIM_SetVelocity instruction did not become 0 or less in the Simulator. This response solved the problem that an initial value of the absolute encoder did not become 0.
  • Solved the problem in the Simulator that a major fault occurred due to "Illegal User Program/Controller Configurations and Setup" when the retained variable memory usage in NX502 exceeded 2MB (50%)
HMI
  • Solved the problem that Sysmac Studio might terminate abnormally when performing a replacement of recipes.
  • Solved the problem that changing a controller name immediately after opening a project was not reflected in the HMI.
  • Solved the problem that copying and pasting device data other than HMI while a page was opened might cause an error.
  • (Runtime) Solved the problem that short lines did not edge when two or more lines of text were left-aligned or right-aligned on a lamp object.
  • (Runtime) Solved the problem that objects under IAG might be displayed with a different font size from the setting when TabControl and IAG have objects with the same name.
  • (Runtime) Solved the problem that E_PAG_011 might occur when screens were switched with a button release event while a pop-up page was being displayed.
  • (Runtime) Solved the problem that E_COM_001 might occur in Soft-NA depending on the IP address of a communication destination during secure communications with a controller

Sysmac Studio Ver.1.55

Please note all modifications of V.1.55 are included in V.1.56

Support of New Type

  • Support the following Controller:  NX502 Ver.1.63"
  • EtherNet/IP Connection Setting supports the following new target device:vLaser Scanner OS33C-CS-5M

New functions

Common to Sysmac Studio
  • Added a function to manage projects by file.
  • Added functions to import and export the option settings.
  • Version control is available for projects on which POU data protection is enabled.(POU data protection version 2.0 or higher)
  • Referenced elements are kept in history, and selecting an element to reference from the history is possible.
Controller
  • The variable name suggestion function in Ladder Editor also displays variable comments.
  • The instruction suggestion function in Ladder Editor also displays instruction names and descriptions.
  • Added a function to display the shortcut key list for Ladder Editor.
  • Added a function to copy a rung pattern in a ladder program.
  • Added these items to the Color Selection option of Ladder Editor: AT specification variable background color and network variable background color.
  • Automation Playback can be enabled and two settings are available in collection settings.
  • Fetching a log of the collected variable values through Automation Playback from the Controller and playing it with a video on the monitor view in Sysmac Studio is possible.
  • Added a function to search for rungs that cause an output and display them in the tree structure on Ladder Editor.
  • The variable name suggestion function in Ladder Editor also displays variable comments.
  • The instruction suggestion function in Ladder Editor also displays instruction names and descriptions.
  • Added a function to display the shortcut key list for Ladder Editor.
  • Added a function to copy a rung pattern in a ladder program.
  • Added these items to the Color Selection option of Ladder Editor: AT specification variable background color and network variable background color.
  • Automation Playback can be enabled and two settings are available in collection settings.
  • Fetching a log of the collected variable values through Automation Playback from the Controller and playing it with a video on the monitor view in Sysmac Studio is possible.
  • Added a function to search for rungs that cause an output and display them in the tree structure on Ladder Editor.
  • Import of differences between an AML file and project is available in AutomationML Import.
  • Restoring an EtherCAT network topology is possible in AutomationML Import.Import of differences between an AML file and project is available in AutomationML Import.
  • Restoring an EtherCAT network topology is possible in AutomationML Import.

Improved functions

Common to Sysmac Studio
  • An element in the list under Cross Reference that corresponds to the selected variable in a program is highlighted.
  • Changed default values for the following items in Option Settings: Ladder Editor, ST Editor, Program Check/Build, Variables, Comments for Variables and Data Types, and Safety.
  • Memory Usage provides detailed information.
Controller
  • Comments on system-defined variables and data types are shown on a ladder program.
  • A ladder program with a rung containing connect lines only does not cause an error when the controller unit version in the program is 1.63 or later.
  • Solved the problem that the SD memory card instruction DirRemove did not work correctly in the simulator.
  • Solved the problem that the NX102 simulator could not execute 60 SktTCPConnect instructions simultaneously.
  • Solved the problem in NX502, a variable, which used a structure or array and the size was 4 MB to 8 MB, caused an error.
HMI
  • Improved the message that appears when the Simulator is booted doubly.
  • Solved the problem that fonts in an IAG were not replaced correctly.
  • Solved the problem that unnecessary errors might be output in a log while Page Explorer was displayed.
  • (Runtime) Solved the problem that in Soft-NA, setting to the Input Prohibited Mode with the EnableInputOperation action or function while pressing the Feedback button might hold the button ON on a pop-up page.
  • (Runtime) Solved the problem that a long press on a Tab Control in Soft-NA worked as a right-click.
  • (Runtime) Solved the problem that under a specific state of communication, a communication error might be displayed periodically while Sysmac Studio was connecting to an NJ/NX Controller of version 1.49 or later (or 1.29 if the Controller is NX7).
Drive
  • Solved the problem that test operation could not be performed in manual tuning of 1S Series Servo Drive.

Details of Applicable Models

  • SYSMAC-SE200D
  • SYSMAC-SE200D-64