A micro-sized barcode imager with huge potential, the MicroHAWK V420-F furthers Omron Microscan’s 30+ year legacy of innovative, space-efficient, miniature design with a corner-exit cable and high-density 15-pin connector (offering serial, USB 2.0, and Ethernet over USB capabilities) as well as optional liquid lens autofocus. Perfect for OEMs and machine builders, the V420-F offers the perfect combination of size, performance, and flexible integration. The V420-F outperforms any reader in its class and is the ideal solution for automation engineers looking for incredible performance in a micro-sized product.

Tabs
  • Ultra-compact (44.5 mm x 38.1 mm x 25.4 mm)
  • IP54
  • Serial, USB 2.0, Ethernet over USB
  • X-Mode advanced decoding algorithms
  • Optional liquid lens autofocus
  • Optional outboard LED lighting for extra illumination in red, white, blue, and IR
  • Integrated targeting and read/pass indicators
  • WebLink browser-based setup interface
  • Integrated targeting and read/pass LED indicators
  • WebLink browser-based setup and monitoring
  • Long range auto-focus capability
  • Advanced password protection
  • Advanced data output formatting
  • Configuration database for on-the-fly flexible manufacturing adaptation
  • Broad offering of cabling, power supply, and optical accessories

The MicroHAWK® family of barcode readers offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, MicroHAWK readers offer an array of modular hardware options to take on any decoding task in four micro form factors.