EE-SPW32

Subminiature photomicrosensor with remote amplifier

Miniature Sensing Heads with In-Line Cable Amplifier for Flexible Mounting.

Tabs

  • 30 cm sensing distance with 2 mm diameter minimum object size
  • Detects objects as small as 0.5mm using supplied slits
  • Slim amplifier (12 H x 7.5 W x 50 D mm) with NPN output
  • 12 to 24 VDC supply voltage
  • IP64 enclosure rating

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage