Pre-Wired Photomicrosensors with Open Collector Output.

Tabs
  • Standard, L-shaped and T-shaped models
  • 5 to 24 VDC supply voltage
  • 3.6 mm slot width (5 mm slot for T-shaped)
  • Detects objects as small as 0.5 mm diameter
  • IP50 enclosure rating