Overview
- H 48 x W 48 x D 59 to 78mm
- Three-colour display value, red, green or orange
- Models with Instantaneous Contact Outputs
- 0.001 s to 9999 h, 10 ranges
- Input NPN, PNP and contact
Sealed timers
The front of the H5CX is NEMA4X (IP66 equivalent) so it is sealed against the ingress dust and water. This means that they can be used in many applications that other timers can not. Easily adjustable through the front keys or for more security the keys can be disabled to prevent malicious or accidental tampering. Simple settings can be made either via dip switches or a simple to follow menu structure to suite the installer.
Harsh environment
Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.