Monitoring Products

K6PM Thermal Condition Monitor

Thermal Imaging Camera & Controller with EtherNet/IP Communications

The K6PM is a compact, thermal condition monitor that offers continuous thermal monitoring of critical components such as high voltage control panels, transformers, hydraulic equipment, data centers, bearings, gearboxes, and more. It utilizes a controller with a built-in display and a remote thermal image camera.

This product eliminates the need of manual thermal inspections of critical components and allows the user to monitor these components in real-time and at a safe distance.

Having this continuous monitoring will provide the end user with the ability to respond faster to issues, reduce downtime and perform predictive maintenance.

Tabs

  • Thermal Imaging Camera that detects temperatures 32-392°F (0-200°C)
  • DIN rail mount controller with built-in temperature display
  • Three level temperature alarms that triggers alarm bar and 24VDC outputs
  • Ethernet IP/Modbus TCP Communication
  • Free PC Monitoring software
  • Abnormal detection algorithms
  • Push-in Plus Terminals

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage
Opt-in Marketing