Machine builders looking to implement a risk reduction strategy for machinery that present low-risk face the challenge to find a cost-effective safety device that meets all the functional safety requirements. The MFS non-contact door switches offer magnetic ferroresonant technology, which increases tamper resistance, and can be used in stand-alone applications or easily combined with safety monitoring relays in applications requiring a higher level of safety reliability. The MFS’s compact size, dual led indicator, and optional M12 connector, makes it easy to integrate into any machine design and assure friendly maintenance during operation.
Specifications
Enclosure rating | IP67 |
LED | Yes |
Operating Temperature | (-10 to 55 deg C), (14 to 131 deg F) |
Safety Contact Operating Distance | make = 6-9 mm; break = 12-12 mm |
Safety Rated Voltage | 24 VDC |
Switch Construction | Plastic - ABS |
Technology | Magnetic & ferro-resonant |
Type | Non-Contact |
Technology | Magnetic & ferro-resonant |
Safety Rated Voltage | 24 VDC |
Safety contacts | 1NC + 1NO |
Safety Contact Operating Distance | make = 6-9 mm; break = 12-12 mm |
Switch Construction | Plastic - ABS |
Size | 87.0x24.0mm |
Operating Temperature | (-10 to 55 deg C), (14 to 131 deg F) |
Connection method | 3 m cable |
LED | Yes |
Enclosure rating | IP67 |