If the MicroHAWK Fxxx series doesn't support the speed and sensor requirements for your application (like a Global Shutter 5MP sensor or a faster inspection), and you want to keep the invement made on the AutoVISION/Visionscape FrontRunner software platform, the MV-4000 is the natural scalable option to invest within our smart cameras offering. The HAWK MV-4000 smart camera builds upon the previous generation by quadrupling processing power and achieving real-time trigger response using an FPGA. Its state-of-the-art algorithms make it an excellent tool for any industry, whether the requirement be code reading, code verification, inspection, guidance, gauging or a combination of all four.
Specifications
IP Rating | IP67 |
Lighting | External only |
Lighting Color | Need to select Light |
Possible Interfaces | I/O, RS232, Ethernet, Video Out |
Power Supply | 24 VDC |
Product Category | Smart Camera |
Product Category | Smart Camera |
Product Group | HAWK |
Sensor Color | Color |
Resolution Group | From 2 to 3.2 MP |
Sensor Resolution | 2 MP |
Shutter Type | Global |
Lens Type/Mount | C Mount with option for auto-focus accessory |
Focus Distance | Need to select Lens |
Lens Focal Length | Need to select Lens |
Field of View/Optics | Need to select Lens |
Lighting | External only |
Lighting Color | Need to select Light |
Software or License | AutoVISION + Verification + Visionscape |
IP Rating | IP67 |
Power Supply | 24 VDC |
Possible Interfaces | I/O, RS232, Ethernet, Video Out |