NX Modular I/O
Wide variety of slim design, high density remote I/O modules for use with EtherNet-IP or EtherCAT master controller units.
You are currently viewing the NXR Series IP67 Remote Terminal page.
Manufacturers are adopting modern technologies to increase data collection and simplify machine set up. The NXR terminals provide a rugged IO solution for mounting and connecting IO remotely. NXR IO- Link Masters provide additional diagnostics to identify failures as well as two way communication to IO -Link devices. NXR IO- Link Hubs allow for wiring savings to reduce commissioning time and costs.
IO-Link communications provide diagnostic and configuration capabilities.
Wide variety of slim design, high density remote I/O modules for use with EtherNet-IP or EtherCAT master controller units.
Jump into IIoT applications with a combination of machine, safety and information control. Dual EtherNet/IP, EtherCAT ports. Up to 12 axes of motion.
Manage flexible machine building with a compact yet easily expandable controller - Built in EtherNet/IP & EtherCAT, Upto 8 axes of motion.
Create complex control systems with 125us scan time built on an i7 processor for information control & machine control applications - Dual EtherNet/IP, EtherCAT, Upto 256 axes of motion.
A truly integrated development environment for machine automation, combining configuration, programming, simulation, and monitoring in a simple interface.
High signal: noise colormark detector with IO-Link capability