CK3M Programmable Multi-Axis Motion Controller
Our next-generation motion controller packs PMAC’s superior motion control capability, multi-vendor connectivity and flexible development capability into its compact design.
You are currently viewing the PMAC Numeric Control (NC) Software page.
The Power PMAC-NC HMI (PPNC) is a PC based CNC application for Power PMAC controlled machinery. The PPNC is both configurable and customizable, and can support various machine configurations up to 10 Axes. PPNC includes a G-code editor, tool and work offsets, G-code execution monitor, and many other features. Included with the PPNC is the Power PMAC code project which is used to configure and customize the application. More advanced customization of the PPNC screens and functionality can be achieved through the available Power PMAC-NC SDK. A Power PMAC controller is required to use Power PMAC-NC. The PPNC program is compatible with Microsoft Windows 7 and newer (64-bit or 32-bit) and is built using the Microsoft .Net environment
Please contact your local Omron team for more information about the Power PMAC NC SDK (Software Development Kit)
The PMAC NC is both configurable and customizable and can support various machine configurations up to 10 Axes. PMAC NC includes a G-code editor, tool and work offsets, G-code execution monitor, and many other features. Included with PMAC NC is the PMAC code project which is used to configure and customize the application. More advanced customization of the PMAC NC screens and functionality can be achieved through the available PMAC NC SDK (software development kit). A PMAC controller is required to use PMAC NC.
Our next-generation motion controller packs PMAC’s superior motion control capability, multi-vendor connectivity and flexible development capability into its compact design.
Programmable Multi-Axis Motion Controller with integrated 4 or 8 axis low voltage amplifiers and multi-vendor connectivity.
Programmable Multi-Axis Motion Controller with integrated 4 or 8 axis 250VAC amplifiers and multi-vendor connectivity.
Modular, Rack-based Programmable Multi-Axis Motion Controller.
Advanced motion control system in a compact size, capable of controlling up to 32 axes of motion and incorporating customized control algorithms.