A22N - 22 mm Pushbuttons Switch
Standard, 22 mm diameter, lighted and non-lighted pushbuttons
You are currently viewing the S8VS Switch Mode Power Supply page.
The S8VS-A/B series are AC to DC Power supplies with a display of output voltage, output current, and peak hold current. The A type S8VS has a function to show the maintenance forecast time in operational years. This will contribute to the equipment maintence and allow for replacement before the end of product life. The B type has a function of total run time monitor to allow the user to properly schedule equipment maintenance.
Standard, 22 mm diameter, lighted and non-lighted pushbuttons
Omron’s S8V-CP is a multi-channel 24 VDC circuit protector is designed to protect DC circuits from short circuits and circuit overloads while improving system safety.
An improved version of the most complete digital counter on the market
Another Omron industry first! 6 mm-wide I/O relay offers large relay style lockable test switch
A robust metal housing limit switch with a wide operating temperature range
Magnetic contactor for On/Off motor control