Basic, stand alone safety applications require safety relays that are flexible, easy to troubleshoot and simple to install. The SR1 faimly of safety monitoring relays address all of those needs. With dedicated safety functions and expansion capabilities, the SR 1 supports the flexibility you need. Easy to access diagnostic indicators make troubleshooting quick and stress-free while the fixed terminals make installation of the SR1 simple. The SR1 makes all of machine safety projects easier and provides the protection you need.
Specifications
Mounting | DIN rail |
Removable Terminal Blocks | No |
Terminal type | Screw terminals |
Instantaneous Safety Outputs | 2 NO |
Operating Voltage | 24 VAC/DC |
Inputs | 2 NC |
Outputs | 3 NO |
OFF-Delayed Safety Outputs | 1 NO |
Reset Mode | Monitored manual or automatic/manual |
Removable Terminal Blocks | No |
Terminal type | Screw terminals |
Mounting | DIN rail |