T2008

Small tongue-operated safety interlock switch

Tabs

  • Small size—these switches are ideal for guarding applications with space restrictions. Fits on 1 inch square tubing.
  • NEMA 6 (IP67) enclosure enables these switches to withstand water wash-down cleaning
  • Rotatable head gives eight possible actuator entry points for versatile installation. A blanking plug is supplied for the unused entry.

Overview

CE_UL-CUS_Dguv.jpg

  • Long life—these switches, with their stainless steel actuators, are designed for a minimum of one million actuations
  • Available with two contact poles. Contact configurations of 1 N/O and 1 N/C or 2 N/C are available to meet requirements of dual channel safety monitoring
  • An optional stainless steel guide is available for demanding applications

Operation

T2008_Operation-Updated.jpg

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage