Machine builders producing machinery that involves high-risk levels often look to implement safety interlocks that have both a high locking force and are easy to install and maintain. For a long life and low maintenance, the TL8012-S series has stainless steel actuators and stainless steel guides engineered to last for a minimum of one million activations. Simplifying most installations, the TL8012-S series has a rotatable head that adapts to the required actuator's entry position and offers a locking force of 2000N (450 lb). For quick troubleshooting, the TL8012-S has an easily seen status indicator.
Specifications
Conduit size | 3 x M20 with NPT adapter |
Connection method | Fixed Terminals |
Head material | Glass-filled polyester |
Indicator | No indicator |
Key holding force | 2000 N |
Number of contacts | 5 |
Number of contacts | 5 |
Actuator | flex 1 actuator |
Solenoid voltage | 24 VAC/DC |
Indicator | No indicator |
Conduit size | 3 x M20 with NPT adapter |
Contact Configuration | 3 N/C + 2 N/O |
Head material | Glass-filled polyester |
Door lock and release | Power to Lock |
Includes Key Lock Release | No |
Release Key type | Standard |
Connection method | Fixed Terminals |
Key holding force | 2000 N |