eCobra-800

eCobra SCARA Robot Series offers a compact system footprint, saving valuable floor space while minimizing installation costs and complexity

Omron's Adept eCobra 600/800 SCARA robot series features 600 or 800-mm reach and is available in three performance tiers, each designed to address different application complexity and throughput requirements. eCobra offers a compact footprint, saving valuable floor space while minimizing installation costs and complexity. This unique family ensures that users receive the highest quality, most durable robots at every performance level.

Tabs

  • All amplifiers and controls are fully embedded into the robot to maximize valuable floor space and reduce installation costs (cables, control cabinets, labor, etc)
  • Three performance levels (Lite, Standard, and Pro) based on a common hardware platform. Maximizes value by only paying for the performance required for the application, without sacrificing hardware quality
  • Upgrade performance with a software license download. Easily upgrade your robot to increase production throughput with a simple software upgrade
  • Advanced features such as direct PLC programming are included in Standard and Pro performance tiers- minimize training and deployment time using familiar ladder logic programming languages of existing PLC
  • Adept ACE™ provides an effective way to deploy applications, without lengthy, overly-complicated programming
  • Includes a powerful 3D emulator that allows complete system configuration and testing in a virtual environment

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage