The Omron IPC Application Controller is the new hardware solution for Omron industrial robots providing visualization, data handling, and control for robotics applications.

Tabs

High-performance IPC application controller

Based on the NY series Omron IPC, the Omron IPC Application Controller provides high performance and capabilities that can take on even the most challenging robotics applications for Omron's full line of fixed industrial robots.

Product Highlights

  • Built-in vision processor with 128GB SSD, optimized to process high resolution, high frame rate images, with ACE 4.X
  • System configuration by PC, including Sysmac Studio
  • Supports run-time control of ACE "Manager" software packages such as Vision Manager, PackManager and RecipeManager
  • Unique simplified thermal design to maximize uptime
  • GigE PoE and USB 3.0 ports for increased connectivity and fast data-transmission
  • Supports up to 8 cameras simultaneously
  • Compatible with Omron UPS S8BA Series
  • Compact design to minimize required panel space, allowing 2 mounting orientations

Request Assistance

Please fill out the form below to:

  • Talk to a product expert
  • Arrange a product demonstration or consultation
  • Inquire about product training
  • Get a product quote

If you own this product and need technical support, visit our support page to request help via phone, email or live chat.

Opt-in Marketing
Product Family Interest
Solutions Interest

Omron Automation Americas needs the contact information you provide to us to contact you about our products and services. You may unsubscribe from these communications at any time. Please review our Privacy Policy.