Machine builders have to use interlock devices to prevent machine operation or start-up in an unsafe situation. The CM series helps to add flexibility to a machine by combining safety door and E-Stop monitoring functions when used in combination with the CM-S safety controllers. The unique actuator design of the CM series increases tamper resistance. Available in models with and without a dedicated controller, the CM series also includes options for stainless steel housing, various sized and shapes making it easier to meet both your safety and design requirements.
Specifications
Enclosure rating | IP67 |
LED | No |
Type | Non-Contact |
Type | Non-Contact |
Technology | Coded Magnetic Conventional Reed Style |
Safety contacts | 1NC + 1NO |
Safety Contact Operating Distance | On = 6 mm; Off = 13 mm |
Switch Construction | Plastic - Glass filled PPS |
Size | M30x1.5mm |
Operating Temperature | (-10 to 55 deg C), (14 to 131 deg F) |
Max. switched current/voltage | 500 mA / 24 V |
Connection method | 5 m cable |
LED | No |
Enclosure rating | IP67 |