Specifications
2-in-1 double amplifier | Yes |
AND/OR signal comparison | Yes |
High speed | Yes |
Housing Material | Plastic |
Light Source | Red LED |
Operation | L-ON / D-ON Selectable |
Power saving Eco function | Yes |
Power tuning | Yes |
Light Source | Red LED |
Operation | L-ON / D-ON Selectable |
Connection | Communications connector |
Housing Material | Plastic |
Amplifier type | Model for Sensor Communications Unit |
2-in-1 double amplifier | Yes |
AND/OR signal comparison | Yes |
Power saving Eco function | Yes |
High speed | Yes |
Power tuning | Yes |
Timer built in | Yes |