Specifications
Cable exit | Radial |
Connection | Pre-wired |
Function | Incremental |
IP rating | IP50 |
Max. rotation speed | 6000 |
Shaft diameter | 6 |
Function | Incremental |
Size (diameter) | 40 |
Cable exit | Radial |
Shaft diameter | 6 |
Resolution (pulse/rotation) | 2000 |
Connection | Pre-wired |
Cable Length | 5 m |
Output form | Line Driver |
Max. rotation speed | 6000 |
Power supply voltage | 5 VDC |
IP rating | IP50 |