OEMs are challenged to find a reliable emergency stop device for extremely cold environments. The ER6022-SS series offers a cost-effective solution with switches that can be installed along or around heavy machinery even for outdoor applications. This rope switch offers long rope spans up to 100m and a heavy-duty and vibration tolerant housing, an optional E-stop, operational and tension indicators, and several accessories to simplify installation and speed-up maintenance activities.
Specifications
Case Material | Stainless steel |
Maximum Rope Span | 80 m (262 ft) |
Mounted Position of Switch | Left or right mounted |
E-Stop Included | Included |
Contacts | 2 NC + 2 NO |
Wiring Entry | 3 x M20 |
Indicator Beacon | Not included |
Maximum Rope Span | 80 m (262 ft) |
Mounted Position of Switch | Left or right mounted |
Case Material | Stainless steel |