For applications in which it is tough to align a movable guard correctly, there may be a high level of vibration or where it is difficult to maintain tight tolerances, the MA series of non-contact switches offer a cost-effective option. The MA series uses reed technology, which makes them vibration and misalignment tolerant, with a misalignment tolerance up to 10 mm (0.39 in.). The MA series has a low cost of ownership with a minimum life span of one million activations and a variety of connector options to simplify installation. With both plastic and stainless steel configurations, including an IP67 rated version, the MA series cost effective solution to your safety needs.
Specifications
LED | No |
Safety Contact Operating Distance | make = 7-12 mm; break = 12-25 mm |
Technology | Magnetic |
Type | Non-Contact |
Technology | Magnetic |
Safety Rated Voltage | 30 VDC |
Safety contacts | 1NC |
Safety Contact Operating Distance | make = 7-12 mm; break = 12-25 mm |
Switch Construction | Plastic - molded ABS |
Size | 60.0x30.3mm |
Operating Temperature | (-10 to 55 deg C), (14 to 131 deg F) |
Connection method | 4 m cable |
LED | No |
Enclosure rating | IP67 |