MS4800

Rugged and robust all purpose two-box design Safety Light Curtain - no separate control box or cables between transmitter & receiver

Tabs

  • Series connection: 4 segments
  • Various muting and blanking functions
  • Range to 20 m (65 ft.)
  • Protected heights from 280 to 2120 mm (11 to 83.5 in.)
  • Resolutions from 14 mm (o.55 in.) to 40 mm (1.57 in.)
  • IP65 Rated
  • Compact size 50 x 38 mm (2 x 1.5 in.)

Overview

CE_TUV_UL-CUS_CSA.jpg

  • Resolutions: 14 mm (0.55 in.), 20 mm (0.79 in.), 30 mm (1.18 in.), and 40 mm (1.57 in.)
  • Ranges: 7 m (23 ft.) for 14 mm resolution systems; and 20 m (65 ft.) for 20, 30 and 40 mm resolution systems
  • Protected Heights: 280 to 2120 mm (11 to 83.5 in.)
  • Compact size: 50 x 38 mm (2 x 1.5 in.)
  • “Two-box” design — no separate control box; no cable between transmitter and receiver
  • Individual Beam Indicators
  • Quick and easy fixed blanking programming option “SB1”
  • Simple cascading models

Comparison

MSF4800_Comparison.jpg

The MS4800 light curtain family is an all-purpose light curtain available in three distinct versions. These versions are identified as the MS4800A, MS4800B and the MS4800S. The MS4800A and MS4800B feature set (configuration) can be changed through the use of an external device called the Programming Diagnostic Module (PDM) and on the MS4800S through selector switches.

PDM Functions

The PDM is used to program, configure and troubleshoot MS4800A and MS4800B systems. A qualified person simply plugs the PDM cable into a mating connector on either the transmitter or receiver. The PDM draws power from the curtain and allows quick display of the light curtain’s status for troubleshooting purposes. After log-in, all configuration settings can be accessed and programmed. The PDM has five function buttons that allow navigation through the set-up menus.

MSF4800_PDM_Functions.jpg

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage