Specifications
Max. switching voltage | 250 VAC, 220 VDC |
Minimum Load | 1 mA @ 5 VDC |
Contact arrangement | 4PDT |
Rated load (resistive) | 6 A @ 250 VAC, 6 A @ 30 VDC |
Rated load (inductive) | 3 A @ 220 VAC, 3 A @ 24 VDC |
Max. switching voltage | 250 VAC, 220 VDC |
Max. switching current | 6 A |
Max. switching power(resistive) | 1,500 VA, 180 W |
Max. switching power (inductive) | 176 VA, 36 W |
Minimum Load | 1 mA @ 5 VDC |
Coil voltage | 12 VDC |
Power consumption | Approx. 0.9 |
Terminal | Plug-in |
Indicator | Mechanical |
Operating temperature | −55 to 70°C |
RoHS compliant | Yes |