Protecting large areas that do not have close proximity access to wiring around the machine can be challenging. The PA4600-BB perimeter access safety light curtain provides short-range (up to 8 m) presence sensing in a cost-effective, easy to install 2-beam guarding system. Eliminating the need for wiring at the receiver, the PA4600-BB incorporates a transmitter and receiver into one light curtain and uses mirrors for entry/exit access guarding of large machines. The PA4600-BB simplifies your large area guarding solution.
Specifications
Application | Entry/Exit access guarding |
Connection type | M12 8-pin connector |
MTS | No MTS |
Number of beams | 2 |
Operating range | 0.8 to 8 m |
Application | Entry/Exit access guarding |
Number of beams | 2 |
Beam spacing | 500 mm |
Operating range | 0.8 to 8 m |
Start/Restart Input Type | Normally open pulled high to +24 VDC |
Auxiliary (Non-Safety) output | 1 NPN output sinking 100mA |
MTS | No MTS |
Connection type | M12 8-pin connector |