The QX-870 laser scanner combines revolutionary flexible connectivity with high performance decoding capabilities to reliably read 1D barcodes in almost any automation environment. Simple to set up and deploy, it features a programmable sweeping raster to read multiple codes or targeted code types, in varying locations, even if they are damaged or misaligned. With plug and play setup, IP65 industrial sealing, and the most aggressive decode algorithms available, the QX-870 an ideal laser scanner for any industrial application.
Specifications
Bar Code Symbologies Supported | Code 39, Codabar, Code 93, Interleaved 2 of 5, Code 128, PDF417, Micro PDF417, Pharmacode, UPC, GS1 Databar, UCC/EAN-128, AIAG |
Code Type | 1D codes |
Enclosure rating | IP54 |
Mounting | Fixed mount |
Special function | Sweeping Rastar |
Supply voltage | 10 to 28 VDC |
Type | Industrial Raster Laser Scanner |