SCSF

SCSF Safety Bumpers

Safety bumpers in lengths up to 3000 mm

Tabs

  • Foam rubber covered in polyurethane, mounted on an aluminum base
  • Available in lengths up to 3000 mm;

CE.jpg

Standard sizes:

  • 53 mm x 100 mm
  • 100 mm x 200 mm
  • 150 mm x 300 mm
  • 200 mm x 400 mm

SCC-1224A Safety Mat / Edge Controller

SCC-1224A_Safety_Mat.jpg

In order to be considered the safe, all safety bumpers need to be monitored by safety controller that has been certified for use in combination.

The new SCC-1224A is a compact 22.5 mm wide DIN rail panel mount controller that is certified for use with all Omron safety edges, mats (UMA) and bumpers and offers the following features:

  • Switch selectable reset: eliminates jumper connections
  • Switch selectable output mode: reduces stocked models by combing functions into one unit
  • Built-in termination resistor: allows for connection to both 2 and 4 wire safety bumpers using a single controller
  • 120V AC or 24V AC/DC: eliminate the need for an external power supply

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage