SR2

Single-Channel Safety Monitoring Relay

Removable terminal relay with 1 N/C and Supply Voltage Inputs

Tabs

  • Power requirements — accepts 24 VAC/DC or 110 VAC
  • Inputs — a single N/C input channel, not monitored, is provided
  • Outputs — has 3 N/O outputs to route power to the coils of power contactors plus 1 N/C auxiliary solid state output for signaling purposes

Conforms to EN60947-1/5, EN61000-6, EN62061, EN ISO 12100-2, EN ISO 13849-1/2, EN ISO 13850, UL and C-UL listed, CSA and TÜV Rheinland approved

  • External Device Monitoring (EDM) is provided with a N/C loop between Y1 and Y2
  • Selectable reset modes — automatic/manual reset mode is selectable
  • The SR201A has removable terminals

Stop Module Timer Unit

Removable terminal relay with time delay inputs

  • Power requirements — accepts 24 VAC/DC or 115 VAC
  • Delayed outputs — has 1 N/O on-delay output, plus 2 N/C off-delay outputs (selectable from 1 second to 31 seconds) to provide delayed unlocking of solenoid locking switches; the delay time begins when power is applied
  • Monitoring outputs — has 2 solid-state signaling outputs

Conforms to EN60204-1, EN ISO 13849-1, ISO TR 12100, UL and C-UL listed

  • External Device Monitoring (EDM) is provided with a N/C loop between Y1 and Y
  • Diagnostic LEDs provide status inducation of supply power, safety outputs, feedback loop, and time delay

Dual-Channel Safety Monitoring Relay

Removable terminal relay with (2) 1 N/C + 1 N/O inputs

  • Power requirements — accepts 24 VDC
  • Inputs — monitors two magnetically encoded non-contact switches with 1 N/C and 1 N/O contacts
  • Outputs — has 2 N/O outputs to route power to the coils of external device power contactors plus 2 N/C auxiliary solid state outputs for signaling purposes

Conforms to EN60947-1/5, EN61000-6, EN62061, EN ISO 12100-2, EN ISO 13849-1/2, UL and C-UL listed, CSA and TÜV Rheinland approved

  • External Device Monitoring (EDM) is provided with a N/C loop between Y1 and Y2
  • Selectable reset modes — automatic/manual reset mode
  • Removable terminal blocks

Dual-Channel Safety Monitoring Relay

Removable terminal relay with 1 N/C, 2 N/C, and PNP Inputs

  • Power requirements — accepts 24 VAC/DC or 115 VAC,
  • Inputs — accepts single or dual  N/C  inputs or dual PNP inputs from a light curtain
  • Outputs — has 2 N/O immediate outputs plus 2 N/O and 1 N/C delayed outputs to route power to the coils of power contactors (selectable from 0.5 to 10 sec).
  • External Device Monitoring (EDM) is provided with a N/C loop between Y1 and Y2

Conforms to EN60204-1, EN ISO 13849-1, ISO TR 12100, UL and C-UL listed

  • Reset mode — monitored manual  or automatic/manual reset mode
  • PLC Compatible — The N/C on delayed output of the SR209AD may be used to apply power for unlocking a solenoid locking switch.
  • Removable terminal blocks

Dual-Channel Safety Monitoring Relay

Removable terminal relay with 1 N/C, 2 N/C, and PNP Inputs

  • Power requirements — accepts 24 VAC/DC or 115 VAC,
  • Inputs — accepts single or dual  N/C  inputs or dual PNP inputs from a light curtain
  • Outputs — has 2 N/O immediate outputs plus 3 N/O delayed outputs.
  • External Device Monitoring (EDM) is provided with a N/C loop between Y1 and Y2

Conforms to EN60204-1, EN ISO 13849-1, ISO TR 12100, UL and C-UL listed

  • Reset mode — monitored manual  or automatic/manual reset mode
  • PLC Compatible — The N/O off delayed outputs make it possible to use on machines with Programmable Logic Controllers that require some time to execute an orderly shutdown.
  • Removable terminal blocks

Dual-Channel Safety Monitoring Relay

Removable terminal relay with 1 N/C, 2 N/C, and PNP Inputs

  • Power requirements — accepts 24 VAC/DC or 115 VAC
  • Inputs — accepts single or dual N/C inputs or dual PNP inputs from a light curtain
  • Outputs — has 3 N/O outputs to route power to the coils of power contactors, plus 1 N/C auxiliary output for signaling purposes

Conforms to EN60204-1, EN ISO 13849-1, ISO TR 12100, UL and C-UL listed

  • External Device Monitoring (EDM) is provided with a N/C loop between S12 and S34
  • Monitored manual or automatic/manual reset modes are available
  • Removable terminal blocks

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage